- SMC Home
- Products
- Actuators
- Rotary Actuators
- Vane Type
- Metric Specifications
- CRB
- CDRB Rotary Actuator Standard Type
C(D)RB, Rotary Actuator, Standard Type
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches.
- Overall length: 44% shorter, Weight: 48% lighter
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- Various shaft types available
- RoHS compliant
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery