CRB
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90° or 180° rotation angle. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. (Only for CDRB with auto switch). The new integrated auto switch unit is compatible with D-M9 type auto switches.
C(D)RB, Rotary Actuator, Standard Type
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle in single vane, 90°, and 100° rotation angle in double vane configuration. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches.
- Overall length: 44% shorter, Weight: 48% lighter
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- Various shaft types available
- RoHS compliant
CRB*-A, Rotary Actuator With Vertical Auto Switch Unit
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle in single vane, 90°, and 100° rotation angle in double vane configuration. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches.
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- RoHS compliant
CRB*-B/CRB*-C, Rotary Actuator With Vertical Auto Switch Unit and Angle Adjustment Unit
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle in single vane, 90°, and 100° rotation angle in double vane configuration. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches. Comes with external angle adjust unit (-B) or external angle adjust unit and vertical auto switch unit.
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- RoHS compliant
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery