- SMC Home
- Products
- Chillers
- Rack Mount Chiller
- HRR050 Rack Mounted Thermo Chiller Water Cooled 460VAC
HRR050, Rack Mounted Thermo Chiller, Water Cooled, 460VAC
The HRR is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by an water-cooled refrigeration circuit. Water cooling eliminates the dust filter maintenance and results in a lower cost unit. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C. Outside of the facility water connection, this device is self-contained with coolant and refrigerant circuits, water cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C / RS-485 Communication functions
- Cooling/Heating capacity (W): 5900/1200
- Temperature stability: ±0.1°C
- Power supply requirement: 380-415VAC, 50/60Hz, or 460~480Vac, 60Hz
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, RoHS
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.