- SMC Home
- Products
- Electric Actuators
- Sliders
- Ball Screw Drive
- LEFS Slider Type Ball Screw Drive Battery-less Absolute Encoder
LEFS Slider Type, Ball Screw Drive, Battery-less Absolute Encoder
The rodless LEFS slider is an electric actuator with a load mounting platform situated above a ball screw drive. A flexible seal band permits platform travel while preventing foreign matter from entering the drive. Slider advantages include a low profile height, shorter length than a rod with equivalent stroke, and better positioning repeatability than a belt driven slider. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body sizes: 16, 25, 32, 40
- Maximum work load: 65 kg
- Maximum speed: 1200 mm/s
- Stroke range: 50 to 1200mm in 50mm increments
- Positioning repeatability: ±0.02mm, or ±0.015mm (high precision)
![LEFS Slider Type, Ball Screw Drive, Battery-less Absolute Encoder](https://content2.smcetech.com/image/large/LEFS_ab.jpg)
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.