- SMC Home
- Products
- Electric Actuators
- AC Servo Sliders
- High Rigidity Ball Screw Wide Body
High Rigidity Ball Screw, Wide Body
The LEJS is a slider type electric actuator available exclusively with an AC servo motor. The actuator features a substantially wider load mounting platform than the LEFS, supported internally by a double axis linear guide for reduced moment deflection. The AC servo motor enables higher speed and acceleration, as well as a high-load size 63 model exclusive to LEJ. Optional drivers include pulse input and various communication protocols including Ethernet. Encoders range from 17 to 22-bit resolution, depending on motor selection.

LEJS, Electric Actuator, High Rigidity Ball Screw Slider, Wide Body, AC Servo Motor
The LEJS is a slider type electric actuator available exclusively with an AC servo motor. The actuator features a substantially wider load mounting platform than the LEFS, supported internally by a double axis linear guide for reduced moment deflection. The AC servo motor enables higher speed and acceleration, as well as a high-load size 63 model exclusive to LEJ. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
- Body sizes: 40 (100W), 63 (200W), 100 (750W)
- Maximum workload: 55 kg (size 40), 85 kg (size 63), or 400 kg (size 100)
- Maximum speed: 2300 mm/s (size, lead, and stroke dependent)
- Maximum stroke: 1500 mm
- Positioning repeatability: ±0.01mm (size and lead dependent)
- Motor encoders: incremental 17-bit; absolute 18- or 22-bit

LEJS, Electric Actuator, High Rigidity Slider, Ball Screw Drive, Motorless
The LEJS is available in a motorless type, permitting the mounting of an AC servo motor other than the standard chosen by SMC. Shaft coupling and mounting patterns are compatible with 8 servo motor series from 5 manufacturers. Manufacturers include Mitsubishi, Yaskawa, Sanyo Denki, Omron and Panasonic
- Body sizes: 40 (100W), 63 (200W), 100 (750W)
- Maximum workload: 55 kg (size 40), 85 kg (size 63), or 400 kg (size 100)
- Maximum speed: 2300 mm/s (size, lead, and stroke dependent)
- Maximum acceleration:: 20,000 mm/s² (40, 63) 9,800 mm/s² (100)
- Positioning repeatability: ±0.01mm (size and lead dependent)
- Stroke range: 200 to 1500mm in 100mm increments

LEJS63-M, High Rigidity Ball Screw Slider, Wide Body, High Speed with Intermediate Supports
The LEJS63-M is a variation of the LEJS High Rigidity Slider. This variation includes internal intermediate ball screw supports. The supports travel with the slider, holding the ball screw and limiting bouncing and vibration. The resulting benefit is the possibility of longer strokes, maximum speed at any stroke, and the positioning repeatability typical of a ball screw. Bumpers cushion the interaction between the slide and supports to reduce noise. Motors and pulse input type drivers common to other LEJS actuators are also available for this variation.
- Body size: 63
- Maximum horizontal load: 85 kg (10mm lead)
- Maximum vertical load: 20 kg (10mm lead)
- Maximum speed: 1800 mm/s (30mm lead)
- Maximum stroke: 1790mm
- Positioning repeatability: ±0.01mm
- Encoder resolution: 17-bit (S motor), 22-bit (T motor), 20-bit (V motor)

LEJS63N-M, Electric Actuator, High Rigidity Slider, Ball Screw Drive, High Speed with Intermediate Supports, Motorless
The LEJS63-M is a variation of the LEJS High Rigidity Slider. This variation includes internal intermediate ball screw supports. The supports travel with the slider, holding the ball screw and limiting bouncing and vibration. The resulting benefit is the possibility of longer strokes, maximum speed at any stroke, and the positioning repeatability typical of a ball screw. Bumpers cushion the interaction between the slide and supports to reduce noise. This is a motorless version with 7 coupling and mounting patterns for motors from 13 different manufacturers. Manufacturers include Omron, Panasonic, Fanuc, Rockwell Automation and Siemens, along with others.
- Body size: 63
- Maximum horizontal load: 85 kg (10mm lead)
- Maximum vertical load: 20 kg (10mm lead)
- Maximum speed: 1800 mm/s (30mm lead)
- Maximum stroke: 1790mm
- Positioning repeatability: ±0.01mm
- Compatible with motors from 13 different manufacturers

25A-LEJS, High Rigidity Ball Screw Slider, Wide Body, AC Servo Motor, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Design goals include eliminating copper (Cu) and zinc (Zn) materials where possible, and employing a low dew point grease that retains lubricity even in low manufacturing temperatures. Please note that copper and zinc materials are used for the motors, cables, controllers and drivers.
- Same features and performance as standard LEFS
- Stainless steel bolts for construction
- Low dew point grease functional down to -70°C
- Copper and zinc free except for motor, cables, and controller
- Non-standard materials for compatibility with secondary/rechargeable battery manufacturing
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery