ZP3E
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
ZP3E-Y, Compact Pad, Lateral Vacuum Inlet w/Adapter
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
- Lateral vacuum inlet with adapter
- Male and female mounting thread
- Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
- Pad form: flat type with groove, bellows type with groove
- Material: NBR, silicone rubber, urethane rubber, FKM, mark-free NBR
ZP3E-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
- Lateral vacuum inlet with buffer
- Rotating buffer with bushing and three stroke options(mm): 10, 30, 50
- Male and female mounting thread
- Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
- Pad form: flat type with groove, bellows type with groove
- Material: NBR, silcone rubber, urethane rubber, FKM, mark-free NBR
ZP3E-YF*UM, Compact Pad, Lateral Vacuum Inlet w/Ball Joint Adapter
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
- Lateral vacuum inlet with ball joint adapter
- Male and female mounting thread
- Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
- Pad form: flat type with groove, bellows type with groove
- Material: NBR, silcone rubber, urethane rubber, FKM, mark-free NBR
ZP3E-YF*UM, Compact Pad, Lateral Vacuum Inlet w/Ball Joint Buffer
ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.
- Lateral vacuum inlet with ball joint buffer
- Rotatingg buffer with bushing and three stroke options (mm): 10, 30, 50
- Male and female mounting thread
- Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
- Pad form: flat type with groove, bellows type with groove
- Material: NBR, silcone rubber, urethane rubber, FKM, mark-free NBR
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery