ZP3
The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications. The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.
ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Adapter
The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications. The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.
- Lateral vacuum inlet with adapter
- Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
- Pad type: flat, flat with groove, bellows
- Pad material: NBR, FKM, silicone rubber, urethane rubber, conductive NBR, conductive silicone rubber
ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer
The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications. The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.
- Lateral vacuum inlet with buffer
- Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
- Flat, flat with groove, bellows type pads
- Buffer stroke: 3mm, 6mm, 10mm, 15mm, 20mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery