- SMC Home
- Products
- Vacuum Products
- Vacuum Generators
- ZL
- ZL3-ZL6 Multi-stage Generator with IP65
ZL3/ZL6, Multi-stage Generator, with IP65
Vacuum generator series ZL3/ZL6 series is an energy efficient, multi-stage vacuum generator. The ZL3/ZL6 generates a 600 L/min scfm of suction flow. The ZL3/ZL6 is available with 3 types of pressure sensors. The units are easily maintained because no tools are required for maintenance.
- An M12 connector (IP65 specification) has been added.
- Nozzle diameter: Ø1.5 or Ø1.9 mm.
- Double port branch specification selectable.
- Maximum suction flow rate: 300 l/min(ZL3); 600 l/min(ZL6) (ANR).
- Air consumption: 135 or 150 l/min(ZL3); 270 or 300 l/min(ZL6) (ANR).
- Basic model weight: 390 g(ZL3); 470 g(ZL6).
- Exhaust specifications: built-in silencer (standard), port exhaust.
- Vacuum pressure sensor options: digital vacuum pressure switch, vacuum pressure gauge, vacuum adapter.
- Standard supply pressure: 0.35 or 0.5 MPa.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.