[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF Series

  • Low GWP refrigerant chiller
    GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant
    (Not available for air transport)
  • Operable without the need to remove the unit from the rack
    Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
  • Space saving: Multiple chillers can be mounted to a 19-inch rack.
  • Cooling capacity: 1.2/1.8 kW (60 Hz)
  • Temperature stability: ±0.1°C
  • Power supply: Single-phase 200 to 230 VAC (50/60 Hz)