Residual Pressure Exhaust

These products are used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controls are clearly identified by the eye catching red adjusting knob and integral release button. The valve units can be locked in the exhaust position and can be an integral part of an energy isolation system.