- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-D
- Accessories-Attachments
Accessories/Attachments
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
VHS*-D, Pressure Relief 3-port Valve
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- 3 port pressure relief valve
- Accessory for AC-D series
- Lockable for energy isolation
- Single action operation, simply turn
- Resin or metal handle construction
- Port sizes (inches): 1/8, 1/4, 3/8, 1/2, 3/4, 1
Y**-D, Spacer/Spacer with Bracket
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Attaches FRLs with tightening of screws
- O-ring prevents leakage
- Interchangeable with the existing model
Y*10-D, T-Spacer
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Facilitates the redirection of air flow
- Port sizes: 1/8, 1/4, 3/8, 1/2 and 3/4
Y*4-D, Cross Spacer
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Diverge piping in all directions
- Port sizes: 1/8, 1/4, 3/8, 1/2 and 3/4
Y*M-D, Cross Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Allows devices to be connected on the top, bottom, left, right with spacer
- Port sizes: 1/4, 3/8, 1/2
IS10M-D, Pressure Switch
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- 100V AC/DC specifications
IS10E-D, Pressure Switch with Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- 100V AC/DC specifications
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4 and 1 1/2
IS10L-D, Pressure Switch with L-Shaped Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- 100V AC/DC specifications
- Detach equipment without removing piping
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4 and 1
IS10T-D, Pressure Switch with T-Spacer
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- 100V AC/DC specifications
- Port sizes: 1/8, 1/4, 3/8, 1/2 and 3/4
E*00-D, Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Detach equipment without removing piping
- Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4 and 1 1/2
E*00L-D, L-Shaped Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Detach equipment without removing piping
- Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4 and 1
E*00T-D, T-Shaped Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Connect upward and downward piping in the inlet and outlet
- Space saving and reduced piping work
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
E*10T-D, Right Angle Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Connect products rotated 90 degrees
- Applicable AC-D sizes: 20, 30, 40
E*10R-D, Reducing Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Connect with one size larger or smaller products
- Applicable AC-D sizes: 20, 30, 40
E*E-D, End Plate
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- For blocking unused piping ports
- Applicable AC-D sizes: 20, 30, 40
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery