- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VF
- VF 3000 Series
- VF3000 Valves All Types
VF3000 Valves (All Types)
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
VF3000, 5 Port Solenoid Valve w/Rectifier
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
- 5 port
- Body ported & base mounted types
- Built-in full-wave rectifier (AC)
- Power consumption : 1.55W standard, 0.55W with power saving circuit
Product & CAD Models
- Actuators