- SMC Home
- Products
- Vacuum Products
- Suction Cups
- Adaptor Suction Cup-Vertical Entry
- ZP3C Vertical Entry
- ZP3C2 Suction Cup for Corrugated Cardboard 25-Stage Bellow
ZP3C2 Suction Cup for Corrugated Cardboard, 2.5-Stage Bellow
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. ZP3C2 is the 2.5-stage bellows type suitable for workpieces that have difference in height, inclined surfaces or soft workpieces that requires cushioning.
- 2.5-Stage Bellows Type
- Pad Diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber, Shore Rating: 65)
- (New) Optional built-in vacuum saving valve to prevent drops in vacuum pressure when picking different size workpiece.
- Configurable with inner ring to improve removal force and adsorption performance